MC100EPT24: Translator, LVTTL / LVCMOS to Differential LVECL

Description: The MC100EPT24 is a LVTTL/LVCMOS to differential L...
  • The MC100EPT24 is a LVTTL/LVCMOS to differential LVECL translator. Because LVECL levels and LVTTL/LVCMOS levels are used, a -3.3V, +3.3V and ground are required. The small outline 8-lead SOIC package and the single gate of the EPT24 makes it ideal for those applications where space, performance, and low power are at a premium.
  • Features
  • 350ps Typical Propagation Delay
  • Maximum Frequency > 1.0GHz
  • The 100 Series Contains Temperature Compensation
  • Operating Range: VCC= 3.0 V to 3.6 V; VEE= -3.6 V to -3.0 V; GND = 0 V
  • PNP LVTTL Inputs for Minimal Loading
  • Q Output will default HIGH with inputs open
  • Pb-Free Packages are Available
  • Applications
  • Level Translator
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EPT24DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, LVTTL / LVCMOS to Differential LVECL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:<100
  • FutureElectronics:<100
  • Mouser:<1K
  • ON Semiconductor:13,132
  • PandS:<1K
  • MC100EPT24DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, LVTTL / LVCMOS to Differential LVECL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC100EPT24DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, LVTTL / LVCMOS to Differential LVECL
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • MC100EPT24MNR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, LVTTL / LVCMOS to Differential LVECL
  • Package Type: DFN-8
  • Package Case Outline: 506AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:11,000
  • Packages
    Specifications
  • Channels:
  • Input Level: TTL  CMOS 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • fMax Typ (MHz): 1000 
  • tpd Typ (ns): 0.53 
  • tR & tF Max (ps): 170 
  • Package Type: SOIC-8  TSSOP-8  DFN-8 
  • ON Semiconductor Full Web Site