MC100EPT25: Translator, Differential LVECL / ECL to LVTTL

Description: The MC100EPT25 is a Differential LVECL/ECL to LVTT...
  • The MC100EPT25 is a Differential LVECL/ECL to LVTTL translator. This device requires +3.3V, -3.3V to -5.2V, and ground. The small outline 8-lead SOIC package and the single gate of the EPT25 make it ideal for applications which require the translation of a clock or data signal.

    The VBB output allows the EPT25 to also be used in a single-ended input mode. In this mode the VBB output is tied to the D input for a inverting buffer or the Dbar input for a non-inverting buffer. If used, the VBB pin should be bypassed to ground with at least a 0.01 µF capacitor.
  • Features
  • 1.1ns Typical Propagation Delay
  • Maximum Frequency > 275 MHz Typical
  • Operating Range: VCC = 3.0 V to 3.6 V; VEE = -5.5 V to -3.0 V; GND = 0 V
  • 24mA TTL outputs
  • Q Output will default LOW with inputs open or at GND
  • VBB Output
  • Open Input Default State
  • Safety Clamp on Inputs
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EPT25DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Differential LVECL / ECL to LVTTL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • ON Semiconductor:5,586
  • MC100EPT25DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Differential LVECL / ECL to LVTTL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:12,500
  • PandS:>1K
  • MC100EPT25DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Differential LVECL / ECL to LVTTL
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:<100
  • Mouser:<100
  • MC100EPT25DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Differential LVECL / ECL to LVTTL
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:10,000
  • MC100EPT25MNR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Differential LVECL / ECL to LVTTL
  • Package Type: DFN-8
  • Package Case Outline: 506AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:8,000
  • Packages
    Specifications
  • Channels:
  • Input Level: ECL 
  • Output Level: TTL 
  • VCC Typ (V): 3.3 
  • fMax Typ (MHz): 275 
  • tpd Typ (ns): 0.95 
  • tR & tF Max (ps): 1400  600 
  • Package Type: SOIC-8  TSSOP-8  DFN-8 
  • ON Semiconductor Full Web Site