MC100EPT26: Translator, 1:2 Fanout Differential LVPECL / LVDS to LVTTL

Description: The MC100EPT26 is a 1:2 Fanout Differential LVPECL...
  • The MC100EPT26 is a 1:2 Fanout Differential LVPECL to LVTTL translator. Because LVPECL (Positive ECL) levels are used only +3.3V and ground are required. The small outline 8-lead SOIC package and the 1:2 fanout design of the EPT26 makes it ideal for applications which require the low skew duplication of a signal in a tightly packed PC board.

    The VBB output allows the EPT26 to be used in a single-ended input mode. In this mode the VBB output is tied to the D0bar input for a non-inverting buffer or the D0 input for an inverting buffer. If used, the VBB pin should be bypassed to ground via a 0.01 uF capacitator.
  • Features
  • 1.4ns Typical Propagation Delay
  • Maximum Frequency > 275 MHz Typical
  • The 100 Series Contains Temperature Compensation
  • Operating Range: VCC = 3.0 V to 3.6 V with GND = 0 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • 24mA TTL outputs
  • Q Outputs will default LOW with inputs open or at VEE
  • VBB Output
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EPT26DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, 1:2 Fanout Differential LVPECL / LVDS to LVTTL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:<100
  • FutureElectronics:<100
  • Mouser:<1K
  • ON Semiconductor:9,310
  • MC100EPT26DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, 1:2 Fanout Differential LVPECL / LVDS to LVTTL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • PandS:>1K
  • MC100EPT26DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, 1:2 Fanout Differential LVPECL / LVDS to LVTTL
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • PandS:<100
  • MC100EPT26DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, 1:2 Fanout Differential LVPECL / LVDS to LVTTL
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • MC100EPT26MNR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, 1:2 Fanout Differential LVPECL / LVDS to LVTTL
  • Package Type: DFN-8
  • Package Case Outline: 506AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:1,000
  • Packages
    Specifications
  • Channels:
  • Input Level: ECL 
  • Output Level: TTL 
  • VCC Typ (V): 3.3 
  • fMax Typ (MHz): 350 
  • tpd Typ (ns): 1.5 
  • tR & tF Max (ps): 950 
  • Package Type: SOIC-8  TSSOP-8  DFN-8 
  • ON Semiconductor Full Web Site