MC100EPT622: Translator, 10-bit LVTTL / LVCMOS to LVPECL

Description: The MC100EPT622 is a 10-Bit LVTTL/LVCMOS to LVPECL...
  • The MC100EPT622 is a 10-Bit LVTTL/LVCMOS to LVPECL translator. Because LVPECL (Positive ECL) levels are used, only +3.3 V and ground are required. The device has an OR-ed enable input which can accept either LVPECL (ENPECL) or TTL/LVCMOS inputs (ENTTL). If the inputs are left open, they will default to the enable state. The device design has been optimized for low channel-to-channel skew.
  • Features
  • 450 ps Typical Propogation Delay
  • Maximum Frequency > 1.5 GHz Typical
  • PECL Mode
  • Operating Range: VCC = 3.0 V to 3.8 V with VEE = 0 V
  • PNP LVTTL Inputs for Minimal Loading
  • Q Outputs Will Default HIGH with Inputs Open
  • The 100 Series Contains Temperature Compensation
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EPT622FAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, 10-bit LVTTL / LVCMOS to LVPECL
  • Package Type: LQFP-32
  • Package Case Outline: 
  • MSL: 2
  • Container Type: JTRAY
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • ON Semiconductor:2,250
  • PandS:<100
  • MC100EPT622FAR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, 10-bit LVTTL / LVCMOS to LVPECL
  • Package Type: LQFP-32
  • Package Case Outline: 
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2000
  • MC100EPT622MNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, 10-bit LVTTL / LVCMOS to LVPECL
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 74
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<100
  • Packages
    Specifications
  • Channels: 10 
  • Input Level: CMOS  TTL 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • fMax Typ (MHz): 1500 
  • tpd Typ (ns): 0.5 
  • tR & tF Max (ps): 450 
  • Package Type: LQFP-32  QFN-32 
  • ON Semiconductor Full Web Site