MC100LVEL31: ECL D Flip-Flop with Set and Reset

Description: The MC100LVEL31 is a D flip-flop with set and rese...
  • The MC100LVEL31 is a D flip-flop with set and reset. The device is functionally equivalent to the EL31 device but operates from a 3.3V supply. With propagation delays and output transition times essentially equivalent to the EL31, the LVEL31 is ideally suited for those applications which require the ultimate in AC performance at low power supply voltages.

    Both set and reset inputs are asynchronous, level triggered signals. Data enters the master portion of the flip-flop when clock is LOW and is transferred to the slave, and thus the outputs, upon a positive transition of the clock.
  • Features
  • 475ps Propagation Delay
  • 2.9GHz Toggle Frequency
  • ESD Protection: >4 KV HBM, >200 V MM
  • The 100 Series Contains Temperature Compensation
  • PECL Mode Operating Range: VCC= 3.0 V to 3.8 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE = -3.0 V to -3.8 V
  • Internal Input Pulldown Resistors
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 121 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100LVEL31DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL D Flip-Flop with Set and Reset
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:7,056
  • PandS:<100
  • MC100LVEL31DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL D Flip-Flop with Set and Reset
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC100LVEL31DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL D Flip-Flop with Set and Reset
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • MC100LVEL31DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL D Flip-Flop with Set and Reset
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: D-Type 
  • Bits:
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • tJitter Typ (ps):
  • tpd Typ (ns): 0.475 
  • tsu Min (ns): 0.15 
  • th Min (ns): 0.25 
  • trec Typ (ns): 0.2 
  • tR & tF Max (ps): 320 
  • fToggle Typ (MHz): 2900 
  • Package Type: SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site