MC100LVEL32: 3.3 V ECL ÷2 Divider

Description: The MC100LVEL32 is an integrated w2 divider. The L...
  • The MC100LVEL32 is an integrated w2 divider. The LVEL32 is functionally identical to the EL32, but operates from a 3.3 V supply.

    The reset pin is asynchronous and is asserted on the rising edge. Upon power-up, the internal flip-flop will attain a random state; the reset allows for the synchronization of multiple LVEL32's in a system.

    The VBB pin, an internally generated voltage supply, is available to this device only. For single-ended input conditions, the unused differential input is connected to VBB as a switching reference voltage. VBB may also rebias AC coupled inputs. When used, decouple VBB and VCC via a 0.01 5F capacitor and limit current sourcing or sinking to 0.5 mA. When not used, VBB should be left open.
  • Features
  • 510ps Propagation Delay
  • 2.6 GHz Typical Maximum Frequency
  • ESD Protection: >4 KV HBM, >200 V MM
  • The 100 Series Contains Temperature Compensation
  • PECL Mode Operating Range: VCC= 3.0 V to 3.8 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE = -3.0 V to -3.8 V
  • Internal Input Pulldown Resistors
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 111 devices
  • Pb-Free Packages are Available
  • Applications
  • Phase-Locked Loops
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100LVEL32DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V ECL ÷2 Divider
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • PandS:<1K
  • MC100LVEL32DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V ECL ÷2 Divider
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC100LVEL32DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V ECL ÷2 Divider
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:<100
  • FutureElectronics:<1K
  • Mouser:<1K
  • ON Semiconductor:5,700
  • MC100LVEL32DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V ECL ÷2 Divider
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: Divider 
  • Input Level: ECL  LVDS 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • fMax Typ (MHz): 2600 
  • tpd Typ (ns): 0.51 
  • tR & tF Max (ps): 320 
  • Package Type: SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site