MC100LVEL37: Clock / Data Fanout Buffer, 1:4 Differential, ÷1 / ÷2, 3.3 V

Description: The MC100LVEL37 is a fully differential 1:4 fanout...
  • The MC100LVEL37 is a fully differential 1:4 fanout buffer. The device offers two outputs at 1 of the input frequency, and two outputs at 2 of the input frequency. The Low Output-Output Skew of the device makes it ideal for distributing 1x and 1/2x frequency synchronous signals.

    The differential inputs have special circuitry which ensures device stability under open input conditions. When both differential inputs are left open the CLKn input will pull down to VEE. The CLKnbar input will bias around VCC/2 and the Qn output will go LOW.
  • Features
  • 700ps Typical Propagation Delays
  • 50 ps Maximum Output-Output Skews
  • ESD Protection: >2 KV HBM, >200 V MM
  • The 100 Series Contains Temperature Compensation
  • PECL Mode Operating Range: VCC = 3.0 V to 3.8 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -3.0 V to -3.8 V
  • Internal Input Pulldown Resistors
  • Qn Output will Default LOW with Inputs Open or at VEE
  • Qn Output will Default LOW with Inputs Open or at VEE
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 256 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100LVEL37DWG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Clock / Data Fanout Buffer, 1:4 Differential, ÷1 / ÷2, 3.3 V
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • MC100LVEL37DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock / Data Fanout Buffer, 1:4 Differential, ÷1 / ÷2, 3.3 V
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Type: Divider 
  • Input Level: ECL  LVDS 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • fMax Typ (MHz): 1000 
  • tpd Typ (ns): 0.7 
  • tR & tF Max (ps): 550 
  • Package Type: SOIC-20W 
  • ON Semiconductor Full Web Site