MC100LVEL40: Phase - Frequency Detector, Differential, ECL, 3.3 V / 5.0 V

Description: The MC100LVEL40 is a three state phase frequency-d...
  • The MC100LVEL40 is a three state phase frequency-detector intended for phase-locked loop applications which require a minimum amount of phase and frequency difference at lock. Advanced design significantly reduces the dead zone of the detector. For proper operation, the input edge rate of the R and V inputs should be less than 5 ns. The device is designed to work with a 3.3 V power supply.

    When the reference (R) and the feedback (FB) inputs are unequal in frequency and/or phase the differential up (U) and down (D) outputs will provide pulse streams which when subtracted and integrated provide an error voltage for control of a VCO.

    The VBB pin, an internally generated voltage supply, is available to this device only. For single-ended input conditions, the unused differential input is connected to VBB as a switching reference voltage. VBB may also rebias AC coupled inputs. When used, decouple VBB and VCC via a 0.01 5F capacitor and limit current sourcing or sinking to 0.5 mA. When not used, VBB should be left open.

    For application information, see AND8040/D, "Phase Lock Loop Operation."

    The 100 Series Contains Temperature Compensation
  • Features
  • 250MHz Typical Bandwidth
  • ESD Protection: >2 KV HBM
  • PECL Mode Operating Range: VCC = 3.0 V to 5.5 V
    with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V
    with VEE = -3.0 V to -5.5 V
  • Internal Input Pulldown Resistors
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Flammability Rating: UL-94 code V-0 @ 1/8",
    Oxygen Index 28 to 34
  • Transistor Count = 356 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100LVEL40DWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Phase - Frequency Detector, Differential, ECL, 3.3 V / 5.0 V
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<100
  • Digikey:<100
  • Mouser:<1K
  • ON Semiconductor:2,242
  • PandS:<100
  • MC100LVEL40DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Phase - Frequency Detector, Differential, ECL, 3.3 V / 5.0 V
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Input Level: ECL  LVDS  CML 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • Transfer Gain Typ (mV/degree):
  • CMRR Max (V): 1.2 
  • fToggle Max (MHz): 250 
  • tpd Typ (ns): 1.35 
  • tJitter Typ (ps): 0.2 
  • tR & tF Max (ps): 475 
  • Package Type: SOIC-20W 
  • ON Semiconductor Full Web Site