MC100LVEL58: Multiplexer, 2:1, ECL, 3.3 V

Description: The MC100LVEL58 is a 2:1 multiplexer. The device i...
  • The MC100LVEL58 is a 2:1 multiplexer. The device is pin andfunctionally equivalent to the EL58 and works from a 3.3V supply. With AC performance similar to the EL58 device, the LVEL58 is ideal for low voltage applications which require the ultimate in AC performance.
  • Features
  • 440ps Typical Propagation Delays
  • ESD Protection: >4 KV HBM, >200 V MM
  • The 100 Series Contains Temperature Compensation
  • PECL Mode Operating Range: VCC= 3.0 V to 3.8 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE= -3.0 V to -3.8 V
  • Internal Input Pulldown Resistors
  • Q Output will Default LOW with Inputs Open or at VEE
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8",
    Oxygen Index 28 to 34
  • Transistor Count = 93 devices
  • Pb-Free Packages are Available
  • Applications
  • ATE
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100LVEL58DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Multiplexer, 2:1, ECL, 3.3 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:8,134
  • MC100LVEL58DTR2G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Multiplexer, 2:1, ECL, 3.3 V
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Input/Output Ratio: 2:1 
  • Channels:
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • fMax Typ (MHz): 1500 
  • tJitter Typ (ps):
  • tskew(OO) Max (ps):  
  • tpd Typ (ns): 0.44 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site