MC100LVELT22: Translator, Dual LVTTL / LVCMOS to Differential LVPECL

Description: The MC100LVELT22 is a dual LVTTL/LVCMOS to differe...
  • The MC100LVELT22 is a dual LVTTL/LVCMOS to differential LVPECL translator. Because LVPECL (Low Voltage Positive ECL) levels are used, only +3.3V and ground are required. The small outline 8-lead SOIC package and the low skew, dual gate design of the LVELT22 makes it ideal for applications which require the translation of a clock and a data signal.
  • Features
  • 350ps Typical Propagation Delay
  • <100ps Output-to-Output Skew
  • ESD Protection: >4 KV HBM, >200 V MM
  • Flow Through Pinouts
  • The 100 Series Contains Temperature Compensation
  • LVPECL Operating Range: VCC= 3.15 V to 3.45 V with GND= 0 V
  • When Unused TTL Input is left Open, Q Output will Default High
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 164 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100LVELT22DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual LVTTL / LVCMOS to Differential LVPECL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<100
  • Digikey:<100
  • FutureElectronics:<1K
  • Newark:<100
  • PandS:<100
  • MC100LVELT22DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual LVTTL / LVCMOS to Differential LVPECL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:<1K
  • MC100LVELT22DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual LVTTL / LVCMOS to Differential LVPECL
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:<100
  • FutureElectronics:<1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:5,400
  • MC100LVELT22DTRG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual LVTTL / LVCMOS to Differential LVPECL
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Packages
    Specifications
  • Channels:
  • Input Level: CMOS  TTL 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • fMax Typ (MHz): 350 
  • tpd Typ (ns): 0.35 
  • tR & tF Max (ps): 550 
  • Package Type: SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site