MC100LVEP05: ECL 2-Input Differential AND/NAND Gate

Description: The MC100LVEP05 is a 2-input differential AND/NAND...
  • The MC100LVEP05 is a 2-input differential AND/NAND gate. The MC100LVEP05 is the low voltage version of the MC100EP05 and is functionally equivalent to the EL05 and LVEL05 devices. With AC performance much faster than the LVEL05 device, the EP05 is ideal for low voltage applications requiring the fastest AC performance available. The 100 Series contains temperature compensation.
  • Features
  • Low Output Jitter - Improved System Performance
  • 3 GHz Max Operating Freqency
  • Applications
  • Any application where a high-speed (and low-speed) AND/NAND function is needed.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100LVEP05DR2G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: ECL 2-Input Differential AND/NAND Gate
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC100LVEP05DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL 2-Input Differential AND/NAND Gate
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:<100
  • Mouser:<1K
  • ON Semiconductor:1,800
  • MC100LVEP05DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL 2-Input Differential AND/NAND Gate
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • MC100LVEP05MNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL 2-Input Differential AND/NAND Gate
  • Package Type: DFN-8
  • Package Case Outline: 506AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Specifications
  • Type: AND/NAND 
  • Channels:
  • Input Level: ECL  LVDS  CML 
  • Output Level: ECL 
  • VCC Typ (V): 3.3  2.5 
  • fToggle Max (MHz): 3000 
  • tpd Typ (ns): 0.22 
  • tJitter Typ (ps): 0.2 
  • tR & tF Max (ps): 170 
  • Package Type: TSSOP-8  DFN-8 
  • ON Semiconductor Full Web Site