MC10E016: ECL 8-Bit Synchronous Binary Counter

Description: The MC10E/100E016 is a high-speed synchronous, pre...
  • The MC10E/100E016 is a high-speed synchronous, presettable, cascadable 8-bit binary counter. Architecture and operation are the same as the MC10H016 in the MECL 10H family, extended to 8-bits, as shown in the logic symbol.

    The counter features internal feedback of TCbar, gated by the TCLD (terminal count load) pin. When TCLD is LOW (or left open, in which case it is pulled LOW by the internal pull-downs), the TCbar feedback is disabled, and counting proceeds continuously, with TCbar going LOW to indicate an all-one state. When TCLD is HIGH, the TC feedback causes the counter to automatically reload upon TCbar = LOW, thus functioning as a programmable counter. The Qn outputs do not need to be terminated for the count function to operate properly. To minimize noise and power, unused Q outputs should be left unterminated.

    The 100 series contains temperature compensation.
  • Features
  • 700MHz Min. Count Frequency
  • 1000ps CLK to Q, TCbar
  • Internal TCbar Feedback (Gated)
  • 8-Bit
  • Fully Synchronous Counting and TCbar Generation
  • Asynchronous Master Reset
  • PECL Mode Operating Range: VCC= 4.2 V to 5.7 V with VEE = 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE = -4.2 V to -5.7 V
  • Internal Input Pulldown Resistors
  • ESD Protection: > 2 kV HBM, > 200 V MM
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 592 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10E016FNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL 8-Bit Synchronous Binary Counter
  • Package Type: PLCC-28
  • Package Case Outline: 776-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 37
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<100
  • Digikey:<100
  • FutureElectronics:<100
  • Mouser:<100
  • MC10E016FNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL 8-Bit Synchronous Binary Counter
  • Package Type: PLCC-28
  • Package Case Outline: 776-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:500
  • Packages
    Specifications
  • Type: Counter 
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V):
  • fMax Typ (MHz): 700 
  • tpd Typ (ns): 0.775  0.725 
  • tR & tF Max (ps): 700 
  • Package Type: PLCC-28 
  • ON Semiconductor Full Web Site