MC10E101: Quad 4-Input OR/NOR Gate

Description: The MC10E/100E101 is a quad 4-Input OR/NOR gate. ...
  • The MC10E/100E101 is a quad 4-Input OR/NOR gate. The 100 Series contains temperature compensation.
  • Features
  • 500ps Max. Propagation Delay
  • PECL Mode Operating Range: VCC = 4.2 V to 5.7 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -4.2 V to -5.7 V
  • Internal Input Pulldown Resistors
  • ESD Protection: > 2 KV HBM, > 200 V MM
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 115 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10E101FNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 4-Input OR/NOR Gate
  • Package Type: PLCC-28
  • Package Case Outline: 776-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • PandS:<1K
  • Packages
    Specifications
  • Type: OR/NOR 
  • Channels:
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V):
  • fToggle Max (MHz): 700 
  • tpd Typ (ns): 0.45 
  • tJitter Typ (ps):
  • tR & tF Max (ps): 575 
  • Package Type: PLCC-28 
  • ON Semiconductor Full Web Site