MC10E131: ECL 4-Bit D Flip-Flop

Description: The MC10E/100E131 is a quad master-slave D-type fl...
  • The MC10E/100E131 is a quad master-slave D-type flip-flop with differential outputs. Each flip-flop may be clocked separately by holding Common Clock (CC) LOW and using the Clock Enable (CEbar) inputs for clocking. Common clocking is achieved by holding the CEbar inputs LOW and using CC to clock all four flip-flops. In this case, the CEbar inputs perform the function of controlling the common clock, to each flip-flop.

    Individual asynchronous resets are provided (R). Asynchronous set controls (S) are ganged together in pairs, with the pairing chosen to reflect physical chip symmetry.

    Data enters the master when both CC and CEbar are LOW, and transfers to the slave when either CC or CEbar (or both) go HIGH.

    The 100 Series contains temperature compensation.
  • Features
  • 1100MHz Min. Toggle Frequency
  • Differential Outputs
  • Individual and Common Clocks
  • Individual Resets (asynchronous)
  • Paired Sets (asynchronous)
  • PECL Mode Operating Range: VCC = 4.2 V to 5.7 V with VEE = 0 V
  • 75kW Input Pulldown Resistors
  • NECL Mode Operating Range: VCC = 0 V with VEE = -4.2 V to -5.7 V
  • Internal Input Pulldown Resistors
  • Metastability Time Constant is 200 ps.
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • ESD Protection: > 2 KV HBM, > 200 V MM
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 240 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10E131FNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL 4-Bit D Flip-Flop
  • Package Type: PLCC-28
  • Package Case Outline: 776-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 37
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<100
  • Mouser:<100
  • ON Semiconductor:1,628
  • MC10E131FNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL 4-Bit D Flip-Flop
  • Package Type: PLCC-28
  • Package Case Outline: 776-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<100
  • Mouser:<100
  • Packages
    Specifications
  • Type: D-Type 
  • Bits:
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V):
  • tJitter Typ (ps):
  • tpd Typ (ns): 0.5 
  • tsu Min (ns): 0.15 
  • th Min (ns): 0.175 
  • trec Typ (ns): 0.15 
  • tR & tF Max (ps): 480 
  • fToggle Typ (MHz): 1400 
  • Package Type: PLCC-28 
  • ON Semiconductor Full Web Site