MC10E136: ECL 6-Bit Universal Up/Down Counter

Description: The MC10E/100E136 is a 6-bit synchronous, presetta...
  • The MC10E/100E136 is a 6-bit synchronous, presettable, cascadable universal counter. The device generates a look-ahead-carry output and accepts a look-ahead-carry input. These two features allow for the cacading of multiple E136's for wider bit width counters that operate at very nearly the same frequency as the stand alone counter.

    The CLOUTbar output will pulse LOW for one clock cycle one count before the E136 reaches terminal count. The COUTbar output will pulse LOW for one clock cycle when the counter reaches terminal count. For more information on utilizing the look-ahead-carry features of the device please refer to the applications section of this data sheet. The differential COUT output facilitates the E136's use in programmable divider and self-stopping counter applications.

    Unlike the H136 and other similar universal counter designs the E136 carry out and look-ahead-carry out signals are registered on chip.

    This design alleviates the glitch problem seen on many counters where the carry out architecture there are some minor functional differences between the E136 and H136 counters. The user familiarity with the H136, should read this data sheet carefully. Note specifically (see logic diagram) the operation of the carry out outputs and the look-ahead-carry in input when utilizing the master reset.

    When left open all of the input pins will be pulled LOW via an input pulldown resistor signal which when asserted will force the Q outputs LOW.

    The Q outputs need not be terminated for the E136 to function properly, in fact if recommended to save power and minimize noise that they be left open. This practice will minimize switching noise which can reduce the maximum count frequency of the device or significantly reduce margins against other noise in the system.

    The 100 Series contains temperature compensation.
  • Features
  • 550 MHz Count Frequency
  • Fully Synchronous Up and Down Counting
  • Look-Ahead-Carry Input and Output
  • Asynchronous Master Reset
  • PECL Mode Operating Range: VCC = 4.2 V to 5.7 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -4.2 V to -5.7 V
  • Internal Input Pulldown Resistors
  • ESD Protection: > 2 KV HBM, > 100 V MM
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 506 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10E136FNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL 6-Bit Universal Up/Down Counter
  • Package Type: PLCC-28
  • Package Case Outline: 776-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 500
  • Packages
    Specifications
  • Type: Counter 
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V):
  • fMax Typ (MHz): 650 
  • tpd Typ (ns): 1.15 
  • tR & tF Max (ps): 600 
  • Package Type: PLCC-28 
  • ON Semiconductor Full Web Site