MC10E137: ECL 8-Bit Ripple Counter

Description: The MC10E/100E137 is a very high speed binary ripp...
  • The MC10E/100E137 is a very high speed binary ripple counter. The two least significant bits were designed with very fast edge rates while the more significant bits maintain standard ECLinPS output edge rates. This allows the counter to operate at very high frequencies while maintaining a moderate power dissipation level.The device is ideally suited for multiple frequency clock generation as well as a counter in a high performance ATE time measurement board. Both asynchronous and synchronous enables are available to maximize the device's flexibility for various applications. The asynchronous enable input, A_Start, when asserted enables the counter while overriding any synchronous enable signals. The E137 features XORed enable inputs, EN1 and EN2, which are synchronous to the CLK input. When only one synchronous enable is asserted the counter becomes disabled on the next CLK transition; all outputs remain in the previous state poised for the other synchronous enable or A_Start to be asserted to re-enable the counter. Asserting both synchronous enables causes the counter to become enabled on the next transition of the CLK. If EN1 (or EN2) and CLK edges are coincident, sufficient delay has been inserted in the CLK path (to compensate for the XOR gate delay and the internal D-flip flop setup time) to insure that the synchronous enable signal is clocked correctly, hence, the counter is disabled. The E137 can also be driven single-endedly utilizing the VBB output supply as the voltage reference for the CLK input signal. If a single-ended signal is to be used the VBB pin should be connected to the CLKbar input and MR bypassed to ground via a 0.01 uF capacitor. VBB can only source/sink 0.5mA, therefore it should be used as a switching reference for the E137 only. All input pins left open will be pulled LOW via an input pulldown resistor. Therefore, do not leave the differential CLK inputs open. Doing so causes the current source transisto
  • Features
  • Differential Clock Input and Data Output Pins
  • VBB Output for Single-Ended Use
  • Synchronous and Asynchronous Enable Pins
  • Asynchronous Master Reset
  • PECL Mode Operating Range: VCC = 4.2 V to 5.7 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -4.2 V to -5.7 V
  • Internal Input Pulldown Resistors
  • ESD Protection: > 2 KV HBM, > 100 V MM
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 330 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10E137FNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL 8-Bit Ripple Counter
  • Package Type: PLCC-28
  • Package Case Outline: 776-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 37
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<100
  • ON Semiconductor:2,183
  • Packages
    Specifications
  • Type: Counter 
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V):
  • fMax Typ (MHz): 2200 
  • tpd Typ (ns): 1.7 
  • tR & tF Max (ps): 400 
  • Package Type: PLCC-28 
  • ON Semiconductor Full Web Site