MC10E141: ECL 8-Bit Shift Register

Description: The MC10E/100E141 is an 8-bit full-function shift ...
  • The MC10E/100E141 is an 8-bit full-function shift register. The E141 performs serial/parallel in and serial/parallel out, shifting in either direction. The eight inputs D0-D7 accept parallel input data, while DL/DR accept serial input data for left/right shifting. The Qn outputs do not need to be terminated for the shift operation to function. To minimize noise and power, any Q output not used should be left unterminated.

    The select pins, SEL0 and SEL1, select one of four modes of operation: Load, Hold, Shift Left, Shift Right, according to the Function Table.

    Input data is accepted a set-up time before the positive clock edge. A HIGH on the Master Reset (MR) pin asynchronously resets all the registers to zero.

    The 100 Series contains temperature compensation.
  • Features
  • 700MHz Min. Shift Frequency
  • 8-Bit
  • Full-Function, Bi-Directional
  • Asynchronous Master Reset
  • Pin-Compatible with E241
  • PECL Mode Operating Range: VCC = 4.2 V to 5.7 V with VEE = 0 V
  • 75kW Input Pulldown Resistors
  • NECL Mode Operating Range: VCC = 0 V with VEE = -4.2 V to -5.7 V
  • Internal Input Pulldown Resistors
  • ESD Protection: > 2 kV HBM, > 200 V MM
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 565 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10E141FNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL 8-Bit Shift Register
  • Package Type: PLCC-28
  • Package Case Outline: 776-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 37
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<100
  • MC10E141FNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL 8-Bit Shift Register
  • Package Type: PLCC-28
  • Package Case Outline: 776-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 500
  • Packages
    Specifications
  • Type: Shift Register 
  • Bits:
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V):
  • tJitter Typ (ps):
  • tpd Typ (ns): 0.75 
  • tsu Min (ns): 0.175 
  • th Min (ns): 0.2 
  • trec Typ (ns): 0.7 
  • tR & tF Max (ps): 800 
  • fToggle Typ (MHz): 900 
  • Package Type: PLCC-28 
  • ON Semiconductor Full Web Site