MC10E158: ECL 5-Bit 2:1 Multiplexer

Description: The MC10E/100E158 contains five 2:1 multiplexers w...
  • The MC10E/100E158 contains five 2:1 multiplexers with differential outputs. The output data are controlled by the Select input (SEL).

    The 100 Series contains temperature compensation.
  • Features
  • 600ps Max. D to Output
  • 800ps Max. SEL to Output
  • Differential Outputs
  • One VCCO Pin Per Output Pair
  • PECL Mode Operating Range: VCC = 4.2 V to 5.7 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -4.2 V to -5.7 V
  • Internal Input Pulldown Resistors
  • ESD Protection: > 2 kV HBM, > 200 V MM
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 126 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10E158FNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL 5-Bit 2:1 Multiplexer
  • Package Type: PLCC-28
  • Package Case Outline: 776-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 500
  • Packages
    Specifications
  • Input/Output Ratio: 2:1 
  • Channels:
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V):
  • fMax Typ (MHz): 1100 
  • tJitter Typ (ps):
  • tskew(OO) Max (ps): 60 
  • tpd Typ (ns): 0.5 
  • Package Type: PLCC-28 
  • ON Semiconductor Full Web Site