MC10E1651: Comparator, Dual, ECL Output, with Latch

Description: The MC10E1651 comparator is functionally and pin-f...
  • The MC10E1651 comparator is functionally and pin-for-pin compatible with the MC1651 in the MECL III family, but is fabricated using the advanced MOSAIC III process. The MC10E1651 comparator incorporates a fixed level of input hysteresis as well as output compatibility with 10KH logic devices. In addition, a latch is available allowing a sample and hold function to be performed. The device is available in both a 16-pin DIP and a 20-pin surface mount package.

    The latch enable (LENabar and LENbbar) input pins operate from standard ECL 10KH logic levels. When the latch enable is at a logic high level the MC10E1651 acts as a comparator, hence Q will be at a logic high level if V1 > V2 (V1 is more positive than V2). Qbar is the complement of Q. When the latch enable input goes to a low logic level, the outputs are latched in their present state providing the latch enable setup and hold time constraints are met.

    The 100 series contains temperature compensation.
  • Features
  • Typical 3.0 dB Bandwidth > 1.0 GHz
  • Typical V to Q Propagation Delay of 775 ps
  • Typical Output Rise/Fall of 350 ps
  • Common Mode Range -2.0 V to +3.0 V
  • Individual Latch Enables
  • Differential Outputs
  • 28mV Input Hysteresis
  • Operating Mode: VCC = 5.0 V, VEE = -5.2 V
  • No Internal Input Pulldown Resistors
  • ESD Protection: > 2 KV HBM, > 100 V MM
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 85 devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10E1651FNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Dual, ECL Output, with Latch
  • Package Type: PLLC-20
  • Package Case Outline: 775-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 46
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:7,038
  • MC10E1651FNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Dual, ECL Output, with Latch
  • Package Type: PLLC-20
  • Package Case Outline: 775-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:1,500
  • PandS:<1K
  • MC10E1651FN
  • Status: Obsolete
  • Compliance: 
  • Description: Comparator, Dual, ECL Output, with Latch
  • Package Type: PLLC-20
  • Package Case Outline: 775-02
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 46
  • MC10E1651FNR2
  • Status: Obsolete
  • Compliance: 
  • Description: Comparator, Dual, ECL Output, with Latch
  • Package Type: PLLC-20
  • Package Case Outline: 775-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 500
  • Packages
    Specifications
  • Channels:
  • VCC Min (V): -5.2 
  • VCC Max (V):
  • IO Typ (mA): 50 
  • ICC Typ (mA): 55 
  • tres Typ (ns): 0.925 
  • VIO Max (mV): 25 
  • TA Min (°C):
  • TA Max (°C): 85 
  • Package Type: PLLC-20 
  • ON Semiconductor Full Web Site