MC10E167: 5.0 V ECL 6-Bit 2:1 Mux-Register

Description: The MC10E/100E167 contains six 2:1 multiplexers fo...
  • The MC10E/100E167 contains six 2:1 multiplexers followed by D flip-flops with single-ended outputs. Input data are selected by the Select control, SEL. The selected data are transferred to the flip-flop outputs by a positive edge on CLK1 or CLK2 (or both). A HIGH on the Master Reset (MR) pin asynchronously forces all Q outputs LOW.

    The 100 Series contains temperature compensation.
  • Features
  • 1000MHz Min. Operating Frequency
  • 800ps Max. Clock to Output
  • Single-Ended Outputs
  • Asynchronous Master Resets
  • Dual Clocks
  • PECL Mode Operating Range: VCC = 4.2 V to 5.7 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -4.2 V to -5.7 V
  • Internal Input Pulldown Resistors
  • ESD Protection: > 1 kV HBM, > 75 V MM
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 323 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10E167FNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 5.0 V ECL 6-Bit 2:1 Mux-Register
  • Package Type: PLCC-28
  • Package Case Outline: 776-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 500
  • Packages
    Specifications
  • Input/Output Ratio: 2:1 
  • Channels:
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V):
  • fMax Typ (MHz): 1400 
  • tJitter Typ (ps):
  • tskew(OO) Max (ps): 75 
  • tpd Typ (ns): 0.85 
  • Package Type: PLCC-28 
  • ON Semiconductor Full Web Site