MC10EL58: Multiplexer, 2:1, ECL, 5.0 V

Description: The MC10EL/100EL58 is a 2:1 multiplexer. The devic...
  • The MC10EL/100EL58 is a 2:1 multiplexer. The device is functionally equivalent to the E158 device with higher performance capabilities. With propagation delays and output transition times significantly faster than the E158 the EL58 is ideally suited for those applications which require the ultimate in AC performance.

  • Features
  • 230ps Propagation Delay
  • ESD Protection: > 1 KV HBM, > 100 V MM
  • PECL Mode Operating Range: VCC= 4.2 V to 5.7 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE= -4.2 V to -5.7 V
  • Internal Input Pulldown Resistors on D, Db, and SEL
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 45 devices
  • Pb-Free Packages are Available
  • Applications
  • Timing Circuits
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10EL58DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Multiplexer, 2:1, ECL, 5.0 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<100
  • FutureElectronics:<1K
  • Mouser:<100
  • ON Semiconductor:19,992
  • PandS:<100
  • MC10EL58DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Multiplexer, 2:1, ECL, 5.0 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:5,000
  • MC10EL58DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Multiplexer, 2:1, ECL, 5.0 V
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<100
  • Specifications
  • Input/Output Ratio: 2:1 
  • Channels:
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V):
  • fMax Typ (MHz): 1500 
  • tJitter Typ (ps): 0.9 
  • tskew(OO) Max (ps):  
  • tpd Typ (ns): 0.23 
  • Package Type: SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site