MC10ELT20: Translator, TTL to Differential PECL

Description: The MC10ELT/100ELT20 is a TTL to differential PECL...
  • The MC10ELT/100ELT20 is a TTL to differential PECL translator. Because PECL (Positive ECL) levels are used only +5V and ground are required. The small outline 8-lead SOIC package and the single gate of the ELT20 makes it ideal for those applications where space, performance and low power are at a premium.

    The 100 Series contains temperature compensation.
  • Features
  • 1.5ns Typical Propagation Delay
  • PNP TTL Inputs for Minimal Loading
  • Flow Through Pinouts
  • ESD Protection: >4 KV HBM, >200 V MM
  • Operating Range: VCC= 4.75 V to 5.25 V with GND= 0 V
  • No Internal Input Pulldown Resistors
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 51 devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10ELT20DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, TTL to Differential PECL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • Mouser:<100
  • Newark:<100
  • ON Semiconductor:1,176
  • MC10ELT20DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, TTL to Differential PECL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC10ELT20DTR2G
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Translator, TTL to Differential PECL
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Channels:
  • Input Level: TTL 
  • Output Level: ECL 
  • VCC Typ (V):
  • fMax Typ (MHz): 100 
  • tpd Typ (ns): 1.2 
  • tR & tF Max (ps): 1500 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site