MC10ELT22: Translator, Dual TTL to Differential PECL

Description: The MC10ELT/100ELT22 is a dual TTL to differential...
  • The MC10ELT/100ELT22 is a dual TTL to differential PECL translator. Because PECL (Positive ECL) levels are used only +5 V and ground are required. The small outline 8-lead package and the low skew, dual gate design of the ELT22 makes it ideal for applications which require the translation of a clock and a data signal.
  • Features
  • 1.2ns Typical Propagation Delay
  • < 300ps Typical Output to Output Skew
  • PNP TTL Inputs for Minimal Loading
  • Flow Through Pinouts
  • ESD Protection: > 2 KV HBM, > 200 V MM
  • Operating Range: VCC= 4.75 V to 5.25 V with GND= 0 V
  • No Internal Input Pulldown Resistors
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 51 devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10ELT22DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual TTL to Differential PECL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • PandS:<100
  • Specifications
  • Channels:
  • Input Level: TTL 
  • Output Level: ECL 
  • VCC Typ (V):
  • fMax Typ (MHz): 500 
  • tpd Typ (ns): 1.2 
  • tR & tF Max (ps): 1600 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site