MC10ELT28: Translator, TTL to Differential PECL and Differential PECL to TTL

Description: The MC10ELT/100ELT28 is a differential PECL to TTL...
  • The MC10ELT/100ELT28 is a differential PECL to TTL translator and a TTL to differential PECL translator in a single package. Because PECL (Positive ECL) levels are used, only +5 V and ground are required. The small outline 8-lead package and the dual translation design of the ELT28 makes it ideal for applications which are sending and receiving signals across a backplane.

    The 100 Series contains temperature compensation.
  • Features
  • 3.5ns Typical PECL to TTL Propagation Delay
  • 1.2ns Typical TTL to PECL Propagation Delay
  • PNP TTL Inputs for Minimal Loading
  • 24mA TTL Outputs
  • Flow Through Pinouts
  • ESD Protection: > 2 KV HBM
  • Operating Range VCC= 4.75 V to 5.25 V with GND= 0 V
  • QTTL Output Will Default High with Inputs Left Open or < 1.3 V
  • QECL Output Will Default High with Inputs Left Open
  • Internal PECL Input Pulldown Resistors
  • Internal PECL Input Pulldown Resistors
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 71 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10ELT28DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, TTL to Differential PECL and Differential PECL to TTL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:98
  • PandS:<1K
  • MC10ELT28DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, TTL to Differential PECL and Differential PECL to TTL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Channels:
  • Input Level: ECL  TTL 
  • Output Level: ECL  TTL 
  • VCC Typ (V):
  • fMax Typ (MHz): 100 
  • tpd Typ (ns): 1.2 
  • tR & tF Max (ps): 1600 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site