MC10EP05: 3.3 V / 5.0 V 2-Input Differential AND/NAND Gate

Description: The MC10/100EP05 is a 2-input differential AND/NAN...
  • The MC10/100EP05 is a 2-input differential AND/NAND gate.
    The device is functionally equivalent to the EL05 and LVEL05
    devices. With AC performance much faster than the LVEL05 device,
    the EP05 is ideal for applications requiring the fastest AC performance
    available.


    The 100 Series contains temperature compensation.
  • Features
  • 220ps Typical Propagation Delay
  • Maximum Frequency > 3 Ghz Typical
  • PECL Mode Operating Range:VCC= 3.0 V to 5.5 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE= -3.0 V to -5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Q Output Will Default LOW with Inputs Open or at VEE
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10EP05DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V / 5.0 V 2-Input Differential AND/NAND Gate
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:<100
  • Mouser:<100
  • ON Semiconductor:686
  • MC10EP05DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V / 5.0 V 2-Input Differential AND/NAND Gate
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:10,000
  • MC10EP05DTG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V / 5.0 V 2-Input Differential AND/NAND Gate
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<100
  • Mouser:<1K
  • ON Semiconductor:14,200
  • Packages
    Specifications
  • Type: AND/NAND 
  • Channels:
  • Input Level: ECL  CML 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • fToggle Max (MHz): 3000 
  • tpd Typ (ns): 0.22 
  • tJitter Typ (ps): 0.2 
  • tR & tF Max (ps): 170 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site