MC10EP08: 3.3 V / 5.0 V Differential 2-Input XOR/XNOR Gate

Description: The MC10EP08 is a differential XOR/XNOR gate. The ...
  • The MC10EP08 is a differential XOR/XNOR gate. The EP08 is ideal for applications requiring the fastest AC performance available.

    The 100 Series contains temperature compensation.
  • Features
  • 250 ps Typical Propagation Delay
  • Maximum Frequency > 3 Ghz Typical
  • PECL Mode Operating Range:
    VCC= 3.0 V to 5.5 V with VEE= 0 V
  • NECL Mode Operating Range:
    VCC= 0 V with VEE= -3.0 V to -5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Q Output Will Default LOW
    with Inputs Open or at VEE
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10EP08DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V / 5.0 V Differential 2-Input XOR/XNOR Gate
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Chip1Stop:<100
  • Mouser:<1K
  • ON Semiconductor:10,486
  • MC10EP08DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V / 5.0 V Differential 2-Input XOR/XNOR Gate
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:7,500
  • MC10EP08DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V / 5.0 V Differential 2-Input XOR/XNOR Gate
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:<100
  • Mouser:<100
  • ON Semiconductor:1,700
  • Packages
    Specifications
  • Type: XOR/XNOR 
  • Channels:
  • Input Level: ECL  CML 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • fToggle Max (MHz): 3000 
  • tpd Typ (ns): 0.25 
  • tJitter Typ (ps): 0.2 
  • tR & tF Max (ps): 170 
  • Package Type: SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site