MC10EP16T: Differential Driver / Receiver with Internal Termination

Description: The EP16T is a world-class differential receiver/d...
  • The EP16T is a world-class differential receiver/driver. The device is functionally equivalent to the EP16 with internal termination resistors. A 50 resistor is connected from the D input to the VT pin and from the Dbar input to the VTbar pin. Tie the VT and VTbar pins to VTT supply (VCC - 2 V) for parallel termination or connect VT and VTbar pins for 100 input series termination.

    Special considerations are required for differential inputs under No Signal conditions to prevent instability.

    The 100 Series contains temperature compensation.
  • Features
  • 220 ps Typical Propagation Delay
  • Maximum Frequency > 3 GHz Typical
  • PECL Mode Operating Range: VCC= 3.0 V to 5.5 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE= -3.0 V to -5.5 V
  • Internal 50Ω Termination Resistors
  • Pb-Free Packages Are Available
  • Applications
  • Low-Clock Skew
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10EP16TDTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Differential Driver / Receiver with Internal Termination
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: Signal Driver 
  • Channels:
  • Input / Output Ratio: 1:1 
  • Input Level: ECL  CML 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • tJitterRMS Typ (ps): 0.2 
  • tskew(o-o) Max (ps): 20 
  • tpd Typ (ns): 0.24 
  • tR & tF Max (ps): 170 
  • fmaxClock Typ (MHz): 3000 
  • fmaxData Typ (Mbps):  
  • Package Type: TSSOP-8 
  • ON Semiconductor Full Web Site