MC10EP446: 3.3 V / 5.0 V ECL 8-Bit Differential Parallel to Serial Converter

Description: The MC10/100EP446 is an integrated 8-bit parallel ...
  • The MC10/100EP446 is an integrated 8-bit parallel to serial data converter. The device is designed with unique circuit topology to operate for NRZ data rates up to 3.2 Gb/s. The conversion sequence from parallel data into a serial data stream is from bit D0 to D7. The parallel input pins D0-D7 are configurable to be threshold controlled by CMOS, ECL, or TTL level signals. The serial data rate output can be selected at internal clock data rate or twice the internal data rate using the CKSEL pin.

    Control pins are provided to reset (SYNC) and disable internal clock circuitry (CKEN). In either CKSEL modes, the internal flip-flops are triggered on the rising edge for CLK and the multiplexers are switched on the falling edge of CLK, therefore, all associated specification limits are referenced to the negative edge of the clock input. Additionally, VBB pin is provided for single-ended input condition.

    The 100 Series devices contain temperature compensation network.
  • Features
  • 3.2 Gb/s Typical Data Rate Capability
  • Differential Clock and Serial Inputs
  • VBB Output for Single-ended Input Applications
  • Asynchronous Data Reset (SYNC)
  • PECL Mode Operating Range: VCC = 3.0 V to 5.5 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -3.0 V to -5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Parallel Interface Can Support PECL, TTL and CMOS
  • Pb-Free Packages are Available
  • Applications
  • Parallel to Serial Conversion
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10EP446FAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V / 5.0 V ECL 8-Bit Differential Parallel to Serial Converter
  • Package Type: LQFP-32
  • Package Case Outline: 
  • MSL: 2
  • Container Type: JTRAY
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • ON Semiconductor:4,000
  • PandS:<1K
  • Packages
    Specifications
  • Type: Parallel/Serial 
  • Bits:
  • Input Level: ECL  CML 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • fdr Typ (Gb/sec): 3.4 
  • tpd Typ (ns): 0.8 
  • tsu Min (ns): -0.45 
  • th Min (ns): -0.6 
  • tJitter Typ (ps): 0.2 
  • tR & tF Max (ps): 150 
  • Package Type: LQFP-32 
  • ON Semiconductor Full Web Site