MC10EP57: Multiplexer, 4:1 Differential, ECL, 3.3 V / 5.0 V

Description: The MC10/100EP57 is a fully differential 4:1 multi...
  • The MC10/100EP57 is a fully differential 4:1 multiplexer. By leaving the SEL1 line open (pulled LOW via the input pulldown resistors) the device can also be used as a differential 2:1 multiplexer with SEL0 input selecting between D0 and D1. The fully differential architecture of the EP57 makes it ideal for use in low skew applications such as clock distribution.

    The SEL1 is the most significant select line. The binary number applied to the select inputs will select the same numbered data input (i.e., 00 selects D0).

    Multiple VBB outputs are provided. The VBB pin, an internally generated voltage supply, is available to this device only. For single-ended input conditions, the unused differential input is connected to VBB as a switching reference voltage. VBB may also rebias AC coupled inputs. When used, decouple VBB and VCC via a 0.01 uF capacitor and limit current sourcing or sinking to 0.5mA. When not used, VBB should be left open.

    The 100 Series contains temperature compensation.
  • Features
  • 375 ps Typical Propagation Delays
  • Maximum Frequency > 2 GHz Typical
  • PECL Mode Operating Range: VCC = 3.0 V to 5.5 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -3.0 V to -5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Q Output will default LOW with inputs open or at VEE
  • VBB Outputs
  • Useful as Either 4:1 or 2:1 Multiplexer
  • These are Pb-Free Devices
  • Applications
  • Ideal for use in low skew applications such as clock distribution
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10EP57DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Multiplexer, 4:1 Differential, ECL, 3.3 V / 5.0 V
  • Package Type: TSSOP-20
  • Package Case Outline: 948E-02
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • Mouser:<1K
  • PandS:<100
  • MC10EP57DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Multiplexer, 4:1 Differential, ECL, 3.3 V / 5.0 V
  • Package Type: TSSOP-20
  • Package Case Outline: 948E-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:2,500
  • MC10EP57MNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Multiplexer, 4:1 Differential, ECL, 3.3 V / 5.0 V
  • Package Type: QFN20, 4x4, 0.5P
  • Package Case Outline: 48.5
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 92
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<100
  • PandS:In Stock
  • Packages
    Specifications
  • Input/Output Ratio: 4:1 
  • Channels:
  • Input Level: CML  ECL 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • fMax Typ (MHz): 3000 
  • tJitter Typ (ps): 0.135 
  • tskew(OO) Max (ps): 200 
  • tpd Typ (ns): 0.375 
  • Package Type: TSSOP-20  QFN20, 4x4, 0.5P 
  • ON Semiconductor Full Web Site