MC10H016: 4-Bit Binary Counter

Description: The MC10H016 is a high-speed synchronous, presetta...
  • The MC10H016 is a high-speed synchronous, presettable, cascadable 4-bit binary counter. It is useful for a large number of conversion, counting and digital integration applications.
  • Features
  • Counting Frequency, 200 MHz Minimum
  • Improved Noise Margin 150 mV (Over Operating Voltage and Temperature Range)
  • Voltage Compensated
  • MECL 10K-Compatible
  • Positive Edge Triggered
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10H016FNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 4-Bit Binary Counter
  • Package Type: PLLC-20
  • Package Case Outline: 775-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:500
  • Packages
    Specifications
  • Type: Counter 
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V): -5.2 
  • fMax Typ (MHz): 200 
  • tpd Typ (ns): 1.8 
  • tR & tF Max (ps): 0.002 
  • Package Type: PLLC-20 
  • ON Semiconductor Full Web Site