MC10H101: Quad OR/NOR Gate

Description: The MC10H101 is a quad 2-input OR/NOR gate with on...
  • The MC10H101 is a quad 2-input OR/NOR gate with one input from each gate common to pin 12. This MECL 10H part is a functional/pinout duplication of the standard MECL 10K family part, with 100% improvement in propagation delay, and no increases in power-supply current.
  • Features
  • Propagation Delay, 1.0 ns Typical
  • Power Dissipation 25 mW/Gate (same as MECL 10K)
  • Improved Noise Margin 150 mV (Over Operating Voltage and Temperature Range)
  • Voltage Compensated
  • MECL 10K-Compatible
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10H101FNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad OR/NOR Gate
  • Package Type: PLLC-20
  • Package Case Outline: 775-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 46
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:3,450
  • MC10H101PG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Quad OR/NOR Gate
  • Package Type: PDIP-16
  • Package Case Outline: 648-08
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:2,400
  • Packages
    Specifications
  • Type: OR/NOR 
  • Channels:
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V): -5.2 
  • fToggle Max (MHz):  
  • tpd Typ (ns): 1.05 
  • tJitter Typ (ps):  
  • tR & tF Max (ps): 2100 
  • Package Type: PLLC-20 
  • ON Semiconductor Full Web Site