MC10H104: Quad 2-Input AND Gate

Description: The MC10H104 is a quad 2-input AND gate. One of th...
  • The MC10H104 is a quad 2-input AND gate. One of the gates has both AND/NAND outputs available. This MECL 10H part is a functional/pinout duplication of the standard MECL 10K family part, with 100% improvement in propagation delay, and no increase in power- supply current.
  • Features
  • Power Dissipation 25 mW/Gate (same as MECL 10K)
  • Improved Noise Margin 150 mV (Over Operating Voltage and Temperature Range)
  • Voltage Compensated
  • MECL 10K-Compatible
  • Propagation Delay, 1.0 ns Typical
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10H104FNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input AND Gate
  • Package Type: PLLC-20
  • Package Case Outline: 775-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:1,500
  • Packages
    Specifications
  • Type: AND 
  • Channels:
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V): -5.2 
  • fToggle Max (MHz):  
  • tpd Typ (ns):
  • tJitter Typ (ps):  
  • tR & tF Max (ps): 1600 
  • Package Type: PLLC-20 
  • ON Semiconductor Full Web Site