MC10H116: Triple Line Receiver

Description: The MC10H116 is a triple differential amplifier de...
  • The MC10H116 is a triple differential amplifier designed for use in
    sensing differential signals over long lines and is a functional/pinout
    duplication of the MC10116, with 100% improvement in propagation
    delay and no increase in power−supply current.
  • Features
  • Propagation Delay, 1.0 ns Typical
  • Power Dissipation 85 mW Typ/Pkg (same as MECL 10K)
  • Improved Noise Margin 150 mV (Over Operating Voltage and Temperature Range)
  • Voltage Compensated
  • MECL 10K Compatible
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10H116DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple Line Receiver
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:<100
  • Mouser:<1K
  • MC10H116DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple Line Receiver
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • PandS:>1K
  • MC10H116FNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple Line Receiver
  • Package Type: PLLC-20
  • Package Case Outline: 775-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 46
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<1K
  • Digikey:<100
  • FutureElectronics:<1K
  • Mouser:<100
  • Newark:<1K
  • ON Semiconductor:1,794
  • PandS:<100
  • MC10H116FNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple Line Receiver
  • Package Type: PLLC-20
  • Package Case Outline: 775-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • MC10H116PG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple Line Receiver
  • Package Type: PDIP-16
  • Package Case Outline: 648-08
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:11,425
  • Packages
    Specifications
  • Type: Signal Driver 
  • Channels:
  • Input / Output Ratio: 1:1 
  • Input Level: ECL  HSTL 
  • Output Level: ECL 
  • VCC Typ (V): -5.2 
  • tJitterRMS Typ (ps):  
  • tskew(o-o) Max (ps):  
  • tpd Typ (ns): 0.85 
  • tR & tF Max (ps): 1500 
  • fmaxClock Typ (MHz):  
  • fmaxData Typ (Mbps):  
  • Package Type: SOIC-16  PLLC-20  PDIP-16 
  • ON Semiconductor Full Web Site