MC10H123: Triple 4-3-3-Input Bus Driver

Description: The MC10H123 is a triple 4-3-3-Input Bus Driver. T...
  • The MC10H123 is a triple 4-3-3-Input Bus Driver. The MC10H123 consists of three NOR gates designed for bus driving applications on card or between cards. Output low logic levels are specified with VOL = -2.1 Vdc so that the bus may be terminated to -2.0 Vdc. The gate output, when low, appears as a high impedance to the bus, because the output emitter-followers of the MC10H123 are "turned-off." This eliminates discontinuities in the characteristic impedance of the bus.

    The VOH level is specified when driving a 25-ohm load terminated to -2.0 Vdc, the equivalent of a 50-ohm bus terminated at both ends. Although 25 ohms is the lowest characteristic impedance that can be driven by the MC10H123, higher impedance values may be used with this part. A typical 50-ohm bus is shown in Figure 1.
  • Features
  • Propagation Delay, 1.5 ns Typical
  • Improved Noise Margin 150 mV (Over Operating Voltage and Temperature Range)
  • Voltage Compensated
  • MECL 10K-Compatible
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10H123FNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple 4-3-3-Input Bus Driver
  • Package Type: PLLC-20
  • Package Case Outline: 775-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 46
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • MC10H123FNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple 4-3-3-Input Bus Driver
  • Package Type: PLLC-20
  • Package Case Outline: 775-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Specifications
  • Type: Signal Driver 
  • Channels:
  • Input / Output Ratio: 4:1 
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V): -5.2 
  • tJitterRMS Typ (ps):  
  • tskew(o-o) Max (ps):  
  • tpd Typ (ns): 1.15 
  • tR & tF Max (ps): 1600 
  • fmaxClock Typ (MHz):  
  • fmaxData Typ (Mbps):  
  • Package Type: PLLC-20 
  • ON Semiconductor Full Web Site