MC10H124: Quad TTL to ECL Translator

Description: The MC10H124 is a quad translator for interfacing ...
  • The MC10H124 is a quad translator for interfacing data and control signals between a saturated logic section and the MECL section of digital systems. The 10H part is a functional/pinout duplication of the standard MECL 10K family part, with 100% improvement in propagation delay, and no increase in power-supply current.
  • Features
  • Propagation Delay, 1.5 ns Typical
  • Improved Noise Margin 150 mV (Over Operating Voltage and Temperature Range)
  • Voltage Compensated
  • MECL 10K Compatible
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10H124FNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad TTL to ECL Translator
  • Package Type: PLLC-20
  • Package Case Outline: 775-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 46
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • MC10H124FNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad TTL to ECL Translator
  • Package Type: PLLC-20
  • Package Case Outline: 775-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • MC10H124PG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad TTL to ECL Translator
  • Package Type: PDIP-16
  • Package Case Outline: 648-08
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:3,350
  • Specifications
  • Channels:
  • Input Level: TTL 
  • Output Level: ECL 
  • VCC Typ (V):
  • fMax Typ (MHz): 50 
  • tpd Typ (ns): 1.6 
  • tR & tF Max (ps): 1500 
  • Package Type: PLLC-20  PDIP-16 
  • ON Semiconductor Full Web Site