MC10H136: Universal Hexidecimal Counter

Description: The MC10H136 is a high speed synchronous hexadecim...
  • The MC10H136 is a high speed synchronous hexadecimal counter. This 10H part is a functional/pinout duplication of the standard MECL 10K family part, with 100% improvement in counting frequency and no increase in power-supply current.
  • Features
  • Counting Frequency, 250 MHz Minimum
  • Power Dissipation, 625 mW Typical
  • Improved Noise Margin 150 mV (Over Operating Voltage and Temperature Range)
  • Voltage Compensated
  • MECL 10K-Compatible
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10H136PG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Universal Hexidecimal Counter
  • Package Type: PDIP-16
  • Package Case Outline: 648-08
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:<100
  • Mouser:<100
  • ON Semiconductor:1,300
  • Specifications
  • Type: Counter 
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V): -5.2 
  • fMax Typ (MHz): 250 
  • tpd Typ (ns): 1.5 
  • tR & tF Max (ps): 2300 
  • Package Type: PDIP-16 
  • ON Semiconductor Full Web Site