MC10H600: 9-Bit TTL-ECL Translator

Description: The MC10H/100H600 is a 9-bit, dual supply TTL to E...
  • The MC10H/100H600 is a 9-bit, dual supply TTL to ECL translator. Devices in the 9-bit translator series utilize the 28-lead PLCC for optimal power pinning, signal flow-through and electrical performance.

    The H600 features both ECL and TTL logic enable controls for maximum flexibility.

    The 10H version is compatible with MECL 10H ECL logic levels. The 100H version is compatible with 100K levels.
  • Features
  • 9-Bit Ideal for Byte-Parity Applications
  • Flow-Through Configuration
  • Extra TTL and ECL Power/Ground Pins to Minimize Switching Noise
  • ECL and TTL Enable Inputs
  • Dual Supply
  • 3.5 ns Max D to Q
  • PNP TTL Inputs for Low Loading
  • Choice of ECL Compatibility: MECL 10H (10Hxxx) or 100K (100Hxxx)
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10H600FNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 9-Bit TTL-ECL Translator
  • Package Type: PLCC-28
  • Package Case Outline: 776-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 37
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • FutureElectronics:<100
  • Mouser:<100
  • ON Semiconductor:370
  • Packages
    Specifications
  • Channels:
  • Input Level: TTL 
  • Output Level: ECL 
  • VCC Typ (V):
  • fMax Typ (MHz):  
  • tpd Typ (ns): 2.35 
  • tR & tF Max (ps): 1500 
  • Package Type: PLCC-28 
  • ON Semiconductor Full Web Site