MC10H601: 9-Bit ECL-TTL Translator

Description: The MC10H/100H601 is a 9-bit, dual supply ECL to T...
  • The MC10H/100H601 is a 9-bit, dual supply ECL to TTL translator. Devices in the 9-bit translator series utilize the 28-lead PLCC for optimal power pinning, signal flow-through and electrical performance.

    The devices feature a 48 mA TTL output stage, and AC performance is specified into both a 50 pF and 200 pF load capacitance. For the 3-state output disable, both ECL and TTL control inputs are provided, allowing maximum design flexibility.

    The 10H version is compatible with MECL 10H ECL logic levels. The 100H version is compatible with 100K levels.
  • Features
  • 9-Bit Ideal for Byte-Parity Applications
  • 3-State TTL Outputs
  • Flow-Through Configuration
  • Extra TTL and ECL Power Pins to Minimize Switching Noise
  • ECL and TTL 3-State Control Inputs
  • Dual Supply
  • 4.8 ns Max Delay into 50 pF, 9.6 ns into 200 pF (all outputs switching)
  • PNP TTL Inputs for Low Loading Figure 2. Logic Diagram 10/97 W Motorola, Inc. 1997 2-1
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10H601FNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 9-Bit ECL-TTL Translator
  • Package Type: PLCC-28
  • Package Case Outline: 776-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 37
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • Mouser:<100
  • ON Semiconductor:851
  • PandS:<100
  • MC10H601FNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 9-Bit ECL-TTL Translator
  • Package Type: PLCC-28
  • Package Case Outline: 776-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 500
  • Packages
    Specifications
  • Channels:
  • Input Level: ECL 
  • Output Level: TTL 
  • VCC Typ (V):
  • fMax Typ (MHz):  
  • tpd Typ (ns): 3.25 
  • tR & tF Max (ps): 1200  3000 
  • Package Type: PLCC-28 
  • ON Semiconductor Full Web Site