MC10LVEP11: Clock / Data Fanout Buffer, 1:2 Differential, ECL, 2.5 V / 3.3 V

Description: The MC10LVEP11 is a differential 1:2 fanout buffer...
  • The MC10LVEP11 is a differential 1:2 fanout buffer. The device is pin and functionally equivalent to the EP11 device. With AC performance the same as the EP11 device, the LVEP11 is ideal for applications requiring lower voltage. Single ended CLK input operation is limited to a VCC >= 3.0 V in PECL mode, or VEE <= -3.0 V in NECL mode.

    The 100 Series contains temperature compensation.
  • Features
  • 240 ps Typical Propagation Delay
  • Maximum Frequency > 3 GHz Typical
  • PECL Mode Operating Range: VCC= 2.375 V to 3.8 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE= -2.375 V to -3.8 V
  • Open Input Default State
  • Q Outputs will default LOW with inputs open or at VEE
  • LVDS Input Compatible
  • Applications
  • GbE or Fibre Channel Redundant Fan-out
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10LVEP11DG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Clock / Data Fanout Buffer, 1:2 Differential, ECL, 2.5 V / 3.3 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<100
  • Mouser:<1K
  • ON Semiconductor:18,130
  • PandS:<1K
  • MC10LVEP11DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock / Data Fanout Buffer, 1:2 Differential, ECL, 2.5 V / 3.3 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC10LVEP11DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock / Data Fanout Buffer, 1:2 Differential, ECL, 2.5 V / 3.3 V
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<100
  • ON Semiconductor:24,800
  • MC10LVEP11DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock / Data Fanout Buffer, 1:2 Differential, ECL, 2.5 V / 3.3 V
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: Buffer 
  • Channels:
  • Input / Output Ratio: 1:2 
  • Input Level: ECL  CML  LVDS 
  • Output Level: ECL 
  • VCC Typ (V): 3.3  2.5 
  • tJitterRMS Typ (ps): 1.42 
  • tskew(o-o) Max (ps): 20 
  • tpd Typ (ns): 0.24 
  • tR & tF Max (ps): 170 
  • fmaxClock Typ (MHz): 3000 
  • fmaxData Typ (Mbps):  
  • Package Type: SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site