MC10LVEP16: Differential Driver / Receiver

Description: The MC10LVEP16 is a world-class differential recei...
  • The MC10LVEP16 is a world-class differential receiver/driver. The device is functionally equivalent to the EL16, EP16 and LVEL16 devices. With output transition times significantly faster than the EL16 and LVEL16, the LVEP16 is ideally suited for interfacing with high frequency and low voltage (2.5 V) sources. Single ended input operation is limited to a VCC >= 3.0 V in PECL mode, or VEE <= 3.0 V in NECL mode.

    The VBB pin, an internally generated voltage supply, is available to this device only. For single-ended input conditions, the unused differential input is connected to VBB as a switching reference voltage. VBB may also rebias AC coupled inputs. When used, decouple VBB and VCC via a 0.01 uF capacitor and limit current sourcing or sinking to 0.5 mA. When not used, VBB should be left open.

    The 100 Series contains temperature compensation.
  • Features
  • 240 ps Propagation Delay
  • Maximum Frequency > 4 GHz Typical
  • PECL Mode Operating Range: VCC= 2.375 V to 3.8 V with VEE=0 V
  • NECL Mode Operating Range: VCC=0 V with VEE= -2.375 V to -3.8 V
  • VBB Output
  • Open Input Default State
  • LVDS Input Compatible
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10LVEP16DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Differential Driver / Receiver
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: Signal Driver 
  • Channels:
  • Input / Output Ratio: 1:1 
  • Input Level: CML  ECL  LVDS 
  • Output Level: ECL 
  • VCC Typ (V): 2.5  3.3 
  • tJitterRMS Typ (ps): 0.147 
  • tskew(o-o) Max (ps): 20 
  • tpd Typ (ns): 0.24 
  • tR & tF Max (ps): 170 
  • fmaxClock Typ (MHz): 4000 
  • fmaxData Typ (Mbps):  
  • Package Type: TSSOP-8 
  • ON Semiconductor Full Web Site