MC12026A: 1.1 GHz Dual Modulus Prescaler

Description: The MC12026 is a high frequency, low voltage dual ...
  • The MC12026 is a high frequency, low voltage dual modulus prescaler used in phase-locked loop (PLL) applications.

    The MC12026A can be used with CMOS synthesizers requiring positive edges to trigger internal counters in a PLL to provide tuning signals up to 1.1 GHz in programmable frequency steps.

    A Divide Ratio Control (SW) permits selection of an 8/9 or 16/17 divide ratio as desired. The Modulus Control (MC) selects the proper divide number after SW has been biased to select the desired divide ratio.
  • Features
  • 1.1 GHz Toggle Frequency
  • Supply Voltage 4.5 to 5.5 V
  • Low Power 4.0 mA Typical
  • Operating Temperature Range of -40° to 85°C
  • The MC12026 is Pin Compatible with the MC12022
  • Short Setup Time (tset) 6.0 ns Typical @ 1.1 GHz
  • Modulus Control Input Level is Compatible with Standard CMOS and TTL
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC12026ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.1 GHz Dual Modulus Prescaler
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<100
  • PandS:<100
  • MC12026ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.1 GHz Dual Modulus Prescaler
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: Prescaler 
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V):
  • fMax Typ (MHz): 1100 
  • tpd Typ (ns):
  • tR & tF Max (ps):
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site