MC14001B: Quad 2-Input NOR Gate

Description: The B Series logic gates are constructed with P an...
  • The B Series logic gates are constructed with P and N channel enhancement mode devices in a single monolithic structure (Complementary MOS). Their primary use is where low power dissipation and/or high noise immunity is desired.
  • Features
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • All Outputs Buffered
  • Capable of Driving Two Low-power TTL Loads or One Low-power Schottky TTL Load Over the Rated Temperature Range.
  • Double Diode Protection on All Inputs Except: Triple Diode Protection on MC14011B and MC14081B
  • Pin-for-Pin Replacements for Corresponding CD4000 Series B Suffix Devices
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14001BDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input NOR Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Chip1Stop:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • ON Semiconductor:7,425
  • MC14001BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input NOR Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:>1K
  • PandS:>1K
  • MC14001BDTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input NOR Gate
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Chip1Stop:>1K
  • Mouser:>1K
  • ON Semiconductor:32,500
  • PandS:>1K
  • NLV14001BDG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad 2-Input NOR Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • NLV14001BDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad 2-Input NOR Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<1K
  • NLV14001BDTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad 2-Input NOR Gate
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:10,000
  • Packages
    Specifications
  • Type: NOR 
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 18 
  • tpd Max (ns): 100 
  • IO Max (mA): 2.25 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site