MC14007UB: Dual Complementary Pair Plus Inverter

Description: The MC14007UB multi-purpose device consists of thr...
  • The MC14007UB multi-purpose device consists of three N-channel and three P-channel enhancement mode devices packaged to provide access to each device. These versatile parts are useful in inverter circuits, pulse-shapers, linear amplifiers, high input impedance amplifiers, threshold detectors, transmission gating, and functional gating.
  • Features
  • Diode Protection on All Inputs
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Capable of Driving Two Low-power TTL Loads or One Low-power Schottky TTL Load Over the Rated Temperature Range
  • Pin-for-Pin Replacement for CD4007A or CD4007UB
  • This device has 2 outputs without ESD Protection. Anti-static precautions must be taken.
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14007UBDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Complementary Pair Plus Inverter
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:1,870
  • MC14007UBDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Complementary Pair Plus Inverter
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • NLV14007UBDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual Complementary Pair Plus Inverter
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: Arithmetic Logic Unit 
  • VCC Min (V):
  • VCC Max (V): 18 
  • tpd Max (ns): 75 
  • PD Max (W): 0.5 
  • IO Max (mA): 2.5  2.25 
  • Package Type: SOIC-14 
  • ON Semiconductor Full Web Site