MC14016B: Quad Analog Switch/Quad Multiplexer

Description: The MC14016B quad bilateral switch is constructed ...
  • The MC14016B quad bilateral switch is constructed with MOS P-channel and N-channel enhancement mode devices in a single monolithic structure. Each MC14016B consists of four independent switches capable of controlling either digital or analog signals. The quad bilateral switch is used in signal gating, chopper, modulator, demodulator and CMOS logic implementation.
  • Features
  • Diode Protection on All Inputs
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Linearized Transfer Characteristics
  • Low Noise - 12 nV/sq. root (Cycle), f >= 1.0 kHz typical
  • Pin-for-Pin Replacements for CD4016B, CD4066B (Note improvedtransfer characteristic design causes more parasitic coupling capacitance than CD4016)
  • For Lower RON , Use The HC4016 High-Speed CMOS Device or The MC14066B
  • This Device Has Inputs and Outputs Which Do Not Have ESD Protection. Antistatic Precautions Must Be Taken.
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14016BDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Analog Switch/Quad Multiplexer
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • FutureElectronics:>1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:935
  • MC14016BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Analog Switch/Quad Multiplexer
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • NLV14016BDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad Analog Switch/Quad Multiplexer
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA): 30 
  • ron Max (Ω): 660 
  • VCC Min (V):
  • VCC Max (V): 18 
  • Package Type: SOIC-14 
  • ON Semiconductor Full Web Site