MC14024B: 7-Stage Ripple Counter

Description: The MC14024B is a 7-stage ripple counter with shor...
  • The MC14024B is a 7-stage ripple counter with short propagation delays and high maximum clock rates. The Reset input has standard noise immunity, however the Clock input has increased noise immunity due to Hysteresis. The output of each counter stage is buffered.
  • Features
  • Diode Protection on All Inputs
  • Output Transitions Occur on the Falling Edge of the Clock Pulse
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Capable of Driving Two Low-power TTL Loads or One Low-power Schottky TTL Load Over the Rated Temperature Range
  • Pin-for-Pin Replacement for CD4024B
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14024BDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 7-Stage Ripple Counter
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:440
  • MC14024BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 7-Stage Ripple Counter
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • PandS:<100
  • NLV14024BDG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 7-Stage Ripple Counter
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • NLV14024BDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 7-Stage Ripple Counter
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • Packages
    Specifications
  • Type: Counter 
  • VCC Min (V):
  • VCC Max (V): 18 
  • tpd Max (ns): 750 
  • PD Max (W): 0.5 
  • IO Max (mA): 2.25 
  • Package Type: SOIC-14 
  • ON Semiconductor Full Web Site