MC14049UB: Hex Inverter

Description: The MC14049UB hex inverter buffer is constructed w...
  • The MC14049UB hex inverter buffer is constructed with MOS P channel and N channel enhancement mode devices in a single monolithic structure.This complementary MOS device finds primaryuse where low power dissipation and or high noise immunity is desired. This device provides logic level conversion using only one supply voltage VDD. The input signal high level VIH can exceed the VDD supply voltage for logic level conversions.Two TTL DTL Loads can be driven when the device is used as CMOS to TTL DTL converters VDD = 5.0 V, VOL 0.4 V IOL 3.2 mA. Note that pins 13 and 16 are not connected internally on this device consequently connections to these terminals will not affect circuit operation.
  • Features
  • High Source and Sink Currents
  • High-to-Low Level Converter
  • Supply Voltage Range = 3.0 V to 18 V
  • Meets JEDEC UB Specifications
  • VIN can exceed VDD
  • Improved ESD Protection on All Inputs
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14049UBDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Mouser:>1K
  • Newark:<100
  • Newark:>1K
  • ON Semiconductor:2,352
  • MC14049UBDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>100K
  • Mouser:>10K
  • MC14049UBDTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NLV14049UBDG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex Inverter
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • NLV14049UBDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex Inverter
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • NLV14049UBDTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex Inverter
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • FutureElectronics:>10K
  • Mouser:>1K
  • ON Semiconductor:110,000
  • Packages
    Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V):
  • VCC Max (V): 18 
  • tpd Max (ns): 65 
  • IO Max (mA): 16 
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site