MC14050B: Hex Buffer

Description: The MC14049B Hex Inverter/Buffer and MC14050B Noni...
  • The MC14049B Hex Inverter/Buffer and MC14050B Noninverting Hex Buffer are constructed with MOS P-Channel and N-Channel enhancement mode devices in a single monolithic structure. These complementary MOS devices find primary use where low power dissipation and/or high noise immunity is desired. These devices provide logic level conversion using only one supply voltage, VDD.

    The input-signal high level (VIH) can exceed the VDD supply voltage for logic level conversions. Two TTL/DTL loads can be driven when the devices are used as a CMOS-to-TTL/DTL converter (VDD = 5.0 V, VOL <= 0.4 V, IOL >= 3.2 mA).

    Note that pins 13 and 16 are not connected internally on these devices; consequently connections to these terminals will not affect circuit operation.
  • Features
  • High Source and Sink Currents
  • High-to-Low Level Converter
  • Supply Voltage Range = 3.0 V to 18 V
  • VIN can exceed VDD
  • Meets JEDEC B Specifications
  • Improved ESD Protection On All Inputs
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14050BDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Buffer
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • MC14050BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Buffer
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • FutureElectronics:>50K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:137,500
  • MC14050BDTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Buffer
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:10,176
  • MC14050BDTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Buffer
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NLV14050BDG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex Buffer
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • NLV14050BDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex Buffer
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLV14050BDTG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex Buffer
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • Packages
    Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V):
  • VCC Max (V): 18 
  • tpd Max (ns): 80 
  • IO Max (mA): 16 
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site