MC14053B: Triple 2-Channel Analog Multiplexer/Demultiplexer (Mux/Demux)

Description: The MC14051B, MC14052B, and MC14053B analog multip...
  • The MC14051B, MC14052B, and MC14053B analog multiplexers are digitally-controlled analog switches. The MC14051B effectively implements an SP8T solid state switch, the MC14052B a DP4T, and the MC14053B a Triple SPDT. All three devices feature low ON impedance and very low OFF leakage current. Control of analog signals up to the complete supply voltage range can be achieved.
  • Features
  • Triple Diode Protection on Control Inputs
  • Switch Function is Break Before Make
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Analog Voltage Range (VDD - VEE) = 3.0 to 18 V Note: VEE must be <= VSS
  • Linearized Transfer Characteristics
  • Low-noise - 12 nV/sqrt.Cycle, f <= 1.0 kHz Typical
  • Pin-for-Pin Replacement for CD4051, CD4052, and CD4053
  • For 4PDT Switch, See MC14551B
  • For Lower RON, Use the HC4051, HC4052, or HC4053 High-Speed CMOS Devices
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14053BDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple 2-Channel Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:<1K
  • Newark:>1K
  • MC14053BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple 2-Channel Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>100K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>10K
  • MC14053BDTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple 2-Channel Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>100K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • PandS:<100
  • NLV14053BDG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Triple 2-Channel Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • NLV14053BDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Triple 2-Channel Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLV14053BDTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Triple 2-Channel Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA): 600 
  • ron Max (Ω): 500 
  • VCC Min (V):
  • VCC Max (V): 18 
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site