MC14060B: 14-Stage Binary Counter/Oscillator

Description: The MC14060B is a 14 stage binary ripple counter w...
  • The MC14060B is a 14 stage binary ripple counter with an on chip oscillator buffer. The oscillator configuration allows design of either RC or crystal oscillator circuits. Also included on the chip is a reset function which places all outputs into the zero state and disables the oscillator. A negative transition on Clock will advance the counter to the next state. Schmitt trigger action on the input line permits very slow input rise and fall times. Applications include time delay circuits, counter controls, and frequency dividing circuits.
  • Features
  • Supply Voltage Range = 3.0 V to 18 V
  • Capable of Driving Two Lowpower TTL Loads or One Lowpower Schottky TTL Load Over the Rated Temperature Range
  • Buffered Outputs Available from Stages 4 Through 10 and 12 Through 14
  • Common Reset Line
  • Diode Protection on All Inputs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14060BDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 14-Stage Binary Counter/Oscillator
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<100
  • Newark:>1K
  • ON Semiconductor:6,768
  • MC14060BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 14-Stage Binary Counter/Oscillator
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>1K
  • PandS:>10K
  • MC14060BDTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 14-Stage Binary Counter/Oscillator
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:27,500
  • NLV14060BDG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 14-Stage Binary Counter/Oscillator
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • NLV14060BDR2G
  • Status: Lifetime
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 14-Stage Binary Counter/Oscillator
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NLV14060BDTR2G
  • Status: Lifetime
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 14-Stage Binary Counter/Oscillator
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: Counter 
  • VCC Min (V):
  • VCC Max (V): 18 
  • tpd Max (ns): 1300 
  • PD Max (W): 0.5 
  • IO Max (mA): 2.25 
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site