MC14066B: Quad Analog Switch/Quad Multiplexer

Description: The MC14066B consists of four independent switches...
  • The MC14066B consists of four independent switches capable of controlling either digital or analog signals. This quad bilateral switch is useful in signal gating, chopper, modulator, demodulator and CMOS logic implementation.

    The MC14066B is designed to be pin-for-pin compatible with theMC14016B, but has much lower ON resistance. Input voltage swings aslarge as the full supply voltage can be controlled via each independent control input.
  • Features
  • Triple Diode Protection on All Control Inputs
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Linearized Transfer Characteristics
  • Low Noise - 12 nV/sqrt.Cycle, f >= 1.0 kHz typical
  • Pin-for-Pin Replacement for CD4016, CD4016, MC14016B
  • For Lower RON , Use The HC4066 High-Speed CMOS Device
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14066BDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Analog Switch/Quad Multiplexer
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:>1K
  • Newark:<100
  • Newark:>1K
  • MC14066BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Analog Switch/Quad Multiplexer
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>10K
  • Mouser:>10K
  • Newark:>1K
  • PandS:>1K
  • MC14066BDTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Analog Switch/Quad Multiplexer
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:>1K
  • NLV14066BDG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad Analog Switch/Quad Multiplexer
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:5,885
  • NLV14066BDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad Analog Switch/Quad Multiplexer
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • NLV14066BDTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad Analog Switch/Quad Multiplexer
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA): 30 
  • ron Max (Ω): 500 
  • VCC Min (V):
  • VCC Max (V): 18 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site